Menu
CAD (0)
  • Cart is empty
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Nose Material

Thread (X)

L

A

B

C

List Price

N/A Nose Clamps N/A Brass N/A M4 N/A 10 mm N/A 2.5 mm N/A 0.5 mm N/A 2 mm $4.65
N/A Nose Clamps N/A Brass N/A M4 N/A 16 mm N/A 2.5 mm N/A 0.5 mm N/A 2 mm $4.75
N/A Nose Clamps N/A Brass N/A M5 N/A 10 mm N/A 3 mm N/A 0.5 mm N/A 2.50 mm $4.65
N/A Nose Clamps N/A Brass N/A M5 N/A 20 mm N/A 3 mm N/A 0.5 mm N/A 2.50 mm $4.75
N/A Nose Clamps N/A Brass N/A M6 N/A 20 mm N/A 4 mm N/A 1.0 mm N/A 3 mm $4.75
N/A Nose Clamps N/A Brass N/A M6 N/A 32 mm N/A 4 mm N/A 1.0 mm N/A 3 mm $4.90
N/A Nose Clamps N/A Brass N/A M8 N/A 20 mm N/A 6 mm N/A 1.5 mm N/A 4 mm $5.10
N/A Nose Clamps N/A Brass N/A M8 N/A 50 mm N/A 6 mm N/A 1.5 mm N/A 4 mm $5.40
N/A Nose Clamps N/A Brass N/A M10 N/A 20 mm N/A 8 mm N/A 2 mm N/A 5 mm $9.25
N/A Nose Clamps N/A Brass N/A M10 N/A 50 mm N/A 8 mm N/A 2 mm N/A 5 mm $10.45
N/A Nose Clamps N/A Brass N/A M12 N/A 25 mm N/A 10 mm N/A 2 mm N/A 6 mm $11.25
N/A Nose Clamps N/A Brass N/A M12 N/A 50 mm N/A 10 mm N/A 2 mm N/A 6 mm $13.50
N/A Nose Clamps N/A Plastic N/A M4 N/A 10 mm N/A 2 mm N/A 1 mm N/A 2 mm $4.15
N/A Nose Clamps N/A Plastic N/A M4 N/A 16 mm N/A 2 mm N/A 1 mm N/A 2 mm $4.20
N/A Nose Clamps N/A Plastic N/A M5 N/A 12 mm N/A 3 mm N/A 1 mm N/A 2.50 mm $4.15
N/A Nose Clamps N/A Plastic N/A M5 N/A 20 mm N/A 3 mm N/A 1 mm N/A 2.50 mm $4.20
N/A Nose Clamps N/A Plastic N/A M6 N/A 20 mm N/A 3.5 mm N/A 1.3 mm N/A 3 mm $4.20
N/A Nose Clamps N/A Plastic N/A M6 N/A 32 mm N/A 3.5 mm N/A 1.3 mm N/A 3 mm $4.30
N/A Nose Clamps N/A Plastic N/A M8 N/A 20 mm N/A 5 mm N/A 1.6 mm N/A 4 mm $4.40
N/A Nose Clamps N/A Plastic N/A M8 N/A 40 mm N/A 5 mm N/A 1.6 mm N/A 4 mm $4.70
N/A Nose Clamps N/A Plastic N/A M10 N/A 20 mm N/A 6.5 mm N/A 1.9 mm N/A 5 mm $5.15
N/A Nose Clamps N/A Plastic N/A M10 N/A 40 mm N/A 6.5 mm N/A 1.9 mm N/A 5 mm $6.55
N/A Nose Clamps N/A Plastic N/A M12 N/A 25 mm N/A 8 mm N/A 2.1 mm N/A 6 mm $5.90
N/A Nose Clamps N/A Plastic N/A M12 N/A 50 mm N/A 8 mm N/A 2.1 mm N/A 6 mm $7.35
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top