CAD (0)
▾
Standard Hand Retractable Plungers with Locking Design
Hand Retractable Plungers
- Available in zinc-plated steel or stainless steel.
- All plungers include nylon locking patch.
- Available in heavy or light pressure.
- Metric and inch sizes available.
- New phenolic noses prevent surface marring.
- Plunger can be withdrawn completely into the body and locked in a fully retracted position.
- To engage the plunger, simply turn the head to line up with the slot in body.
1 2
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
E |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HRP-92SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 60 lbs. | Thread (A) N/A 5/8-11 | B N/A 1 in. | C N/A 5/16 in. | D N/A 0.311 in. | E N/A 13/32 in. | F N/A 1 1/8 in. | $38.75 |
1 2