CAD (0)
▾
Hand Retractable Plungers with Threaded Adapter/Non-Locking
Hand Retractable Plungers
- Available in zinc-plated steel or stainless steel.
- just add your own knob to customize the adapter to create a hand retractable plunger that meets your requirements. See photos at the bottom of this page.
- All plungers include nylon patch locking element.
Non-Locking Design
(Plunger nose cannot be retracted and locked without manually pulling back and holding in the retracted position).
1 2
Item # |
Item Name |
Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
Thread (E) |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HRP-571 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 4.5 newtons lbs. | End Pressure Full N/A 22 newtons lbs. | Thread (A) N/A M6 x 1.0 | B N/A 12.7 mm in. | C N/A 3.17 mm in. | D N/A 3 mm in. | Thread (E) N/A 10-32 | F N/A 5.9 mm in. | $21.35 |
| HRP-572 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 6.5 newtons lbs. | End Pressure Full N/A 26.5 newtons lbs. | Thread (A) N/A M8 x 1.25 | B N/A 15.8 mm in. | C N/A 4.75 mm in. | D N/A 4 mm in. | Thread (E) N/A 1/4-20 | F N/A 8.7 mm in. | $23.10 |
| HRP-573 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 6.5 newtons lbs. | End Pressure Full N/A 35.5 newtons lbs. | Thread (A) N/A M10 x 1.50 | B N/A 19 mm in. | C N/A 5.5 mm in. | D N/A 5 mm in. | Thread (E) N/A 5/16-18 | F N/A 10.3 mm in. | $25.25 |
| HRP-574 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 11 newtons lbs. | End Pressure Full N/A 44.5 newtons lbs. | Thread (A) N/A M12 x 1.75 | B N/A 22.2 mm in. | C N/A 6.35 mm in. | D N/A 6 mm in. | Thread (E) N/A 3/8-16 | F N/A 11.1 mm in. | $27.50 |
| HRP-575 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 22 newtons lbs. | End Pressure Full N/A 44.5 newtons lbs. | Thread (A) N/A M16 x 2.0 | B N/A 25.4 mm in. | C N/A 7.92 mm in. | D N/A 8 mm in. | Thread (E) N/A 1/2-13 | F N/A 11.1 mm in. | $28.50 |
| HRP-570SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 4.5 newtons lbs. | End Pressure Full N/A 15.5 newtons lbs. | Thread (A) N/A M5 x .8 | B N/A 10.3 mm in. | C N/A 2.36 mm in. | D N/A 2 mm in. | Thread (E) N/A 10-32 | F N/A 5.9 mm in. | $28.60 |
| HRP-571SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 4.5 newtons lbs. | End Pressure Full N/A 22 newtons lbs. | Thread (A) N/A M6 x 1.0 | B N/A 12.7 mm in. | C N/A 3.17 mm in. | D N/A 3 mm in. | Thread (E) N/A 10-32 | F N/A 5.9 mm in. | $41.00 |
| HRP-572SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 6.5 newtons lbs. | End Pressure Full N/A 35.5 newtons lbs. | Thread (A) N/A M8 x 1.25 | B N/A 15.8 mm in. | C N/A 4.75 mm in. | D N/A 4 mm in. | Thread (E) N/A 1/4-20 | F N/A 8.7 mm in. | $35.10 |
| HRP-573SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 6.5 newtons lbs. | End Pressure Full N/A 35.5 newtons lbs. | Thread (A) N/A M10 x 1.50 | B N/A 19 mm in. | C N/A 5.5 mm in. | D N/A 5 mm in. | Thread (E) N/A 5/16-18 | F N/A 10.3 mm in. | $37.50 |
| HRP-574SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 11 newtons lbs. | End Pressure Full N/A 44.5 newtons lbs. | Thread (A) N/A M12 x 1.75 | B N/A 22.2 mm in. | C N/A 6.35 mm in. | D N/A 6 mm in. | Thread (E) N/A 3/8-16 | F N/A 11.1 mm in. | $40.30 |
| HRP-575SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 22 newtons lbs. | End Pressure Full N/A 44.5 newtons lbs. | Thread (A) N/A M16 x 2.0 | B N/A 25.4 mm in. | C N/A 7.92 mm in. | D N/A 8 mm in. | Thread (E) N/A 1/2-13 | F N/A 11.1 mm in. | $47.50 |
| HRP-580 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 2 newtons lbs. | End Pressure Full N/A 9 newtons lbs. | Thread (A) N/A M5 x .8 | B N/A 10.3 mm in. | C N/A 2.36 mm in. | D N/A 2 mm in. | Thread (E) N/A 10-32 | F N/A 5.9 mm in. | $20.50 |
| HRP-581 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 2 newtons lbs. | End Pressure Full N/A 9 newtons lbs. | Thread (A) N/A M6 x 1.0 | B N/A 12.7 mm in. | C N/A 3.17 mm in. | D N/A 3 mm in. | Thread (E) N/A 10-32 | F N/A 5.9 mm in. | $21.35 |
| HRP-582 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 3 newtons lbs. | End Pressure Full N/A 13 newtons lbs. | Thread (A) N/A M8 x 1.25 | B N/A 15.8 mm in. | C N/A 4.75 mm in. | D N/A 4 mm in. | Thread (E) N/A 1/4-20 | F N/A 8.7 mm in. | $23.10 |
| HRP-583 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 3 newtons lbs. | End Pressure Full N/A 18 newtons lbs. | Thread (A) N/A M10 x 1.50 | B N/A 19 mm in. | C N/A 5.5 mm in. | D N/A 5 mm in. | Thread (E) N/A 5/16-18 | F N/A 10.3 mm in. | $25.25 |
| HRP-584 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 5.5 newtons lbs. | End Pressure Full N/A 22 newtons lbs. | Thread (A) N/A M12 x 1.75 | B N/A 22.2 mm in. | C N/A 6.35 mm in. | D N/A 6 mm in. | Thread (E) N/A 3/8-16 | F N/A 11.1 mm in. | $27.50 |
| HRP-585 | N/A Retractable Plungers | Material N/A Steel | End Pressure Start N/A 13 newtons lbs. | End Pressure Full N/A 26.5 newtons lbs. | Thread (A) N/A M16 x 2.0 | B N/A 25.4 mm in. | C N/A 7.92 mm in. | D N/A 8 mm in. | Thread (E) N/A 1/2-13 | F N/A 11.1 in. | $28.40 |
| HRP-580SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2 newtons lbs. | End Pressure Full N/A 9 newtons lbs. | Thread (A) N/A M5 x .8 | B N/A 10.3 mm in. | C N/A 2.36 mm in. | D N/A 2 mm in. | Thread (E) N/A 10-32 | F N/A 5.9 mm in. | $28.60 |
| HRP-581SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 2 newtons lbs. | End Pressure Full N/A 11 newtons lbs. | Thread (A) N/A M6 x 1.0 | B N/A 12.7 mm in. | C N/A 3.17 mm in. | D N/A 3 mm in. | Thread (E) N/A 10-32 | F N/A 5.9 mm in. | $41.00 |
| HRP-582SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 3 newtons lbs. | End Pressure Full N/A 13 newtons lbs. | Thread (A) N/A M8 x 1.25 | B N/A 15.8 mm in. | C N/A 4.75 mm in. | D N/A 4 mm in. | Thread (E) N/A 1/4-20 | F N/A 8.7 mm in. | $35.10 |
| HRP-583SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 3 newtons lbs. | End Pressure Full N/A 18 newtons lbs. | Thread (A) N/A M10 x 1.50 | B N/A 19 mm in. | C N/A 5.5 mm in. | D N/A 5 mm in. | Thread (E) N/A 5/16-18 | F N/A 10.3 mm in. | $37.50 |
| HRP-584SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 5.5 newtons lbs. | End Pressure Full N/A 22 newtons lbs. | Thread (A) N/A M12 x 1.75 | B N/A 22.2 mm in. | C N/A 6.35 mm in. | D N/A 6 mm in. | Thread (E) N/A 3/8-16 | F N/A 11.1 mm in. | $40.30 |
| HRP-585SS | N/A Retractable Plungers | Material N/A Stainless Steel | End Pressure Start N/A 13 newtons lbs. | End Pressure Full N/A 26.5 newtons lbs. | Thread (A) N/A M16 x 2.0 | B N/A 25.4 mm in. | C N/A 7.92 mm in. | D N/A 8 mm in. | Thread (E) N/A 1/2-13 | F N/A 11.1 in. | $47.50 |
1 2